IESNA:LM-63-2002
[TEST]P955785
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8C-850-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]59000
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 399.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
6922.5 8667.6 10245.2 11466.5 12462.4 13025.8 13290.8 13385.2 13863.3 14886.6
16576.9 18711.9 20813.3 22491.4 23959.3 25299.4 26146 26362.3 25841.5 24522.8
21861 17259.1 14247.1 11932.5 9450.3 6648.4 4370.4 3063.8 2390.8 2064.9
1873 1574.5 1334 462.9 225.4 36.5 0
6922.5 8728.5 10321.4 11563.9 12477.6 13095.9 13412.6 13500.9 13896.8 14819.6
16382 18474.3 20536.1 22272.1 23755.3 25095.3 26100.4 26462.8 26130.8 25013.1
22789.8 18538.3 14822.7 12447.2 9995.5 7248.4 4766.3 3216.1 2466.9 2138
1891.3 1598.9 1346.1 572.6 240.6 45.7 0
6922.5 8652.4 10214.8 11469.5 12447.2 13156.8 13549.6 13717.2 14027.8 14856.2
16187.1 18044.9 20024.5 21769.6 23179.7 24306.5 25363.3 25878 25747.1 24854.7
23067 20146.3 16059.2 13208.5 10775.2 8113.3 5418 3599.8 2661.8 2211.1
1952.2 1699.4 1455.8 1111.6 566.5 67 0
6922.5 8652.4 10169.1 11420.8 12465.4 13266.4 13802.4 14082.6 14375 15014.6
16004.4 17444.9 19156.5 20798.1 22119.8 23204 24114.7 24851.7 25049.6 24757.3
23682.2 21687.4 18885.4 15568.8 12447.2 9672.7 6764.2 4330.8 2954.2 2247.6
1940 1684.2 1437.5 1145.1 804 313.7 0
6922.5 8396.6 9867.6 11152.8 12255.3 13229.9 14006.5 14521.2 14850.1 15355.7
16178 17234.8 18602.2 19994 21245.8 22323.9 23201 23980.7 24534.9 24684.2
24388.8 23481.2 21720.9 19059 15949.5 12773 9517.3 6273.8 3940.9 2643.5
2016.2 1790.8 1556.3 1187.8 801 249.7 0
6922.5 8262.6 9590.4 10842.2 11999.5 13071.5 14046.1 14816.6 15340.4 15830.8
16446 17329.2 18352.5 19567.7 20792 22010.2 23045.7 23855.8 24467.9 24973.5
25366.4 25235.4 24684.2 23432.5 21270.1 18468.2 14865.3 11399.5 7665.6 4732.8
3069.9 2098.4 1519.7 919.8 462.9 121.8 0
6922.5 8006.7 9161 10339.6 11484.8 12608.6 13692.8 14658.2 15459.2 16101.8
16753.6 17466.2 18248.9 19223.5 20341.2 21608.2 22911.7 24169.5 25284.1 26264.8
27157.2 28137.8 28579.4 28853.5 28792.6 27550 25177.6 21398 16397.2 11107.1
6410.9 3328.8 1699.4 980.7 478.2 164.5 0
6922.5 7811.8 8737.7 9748.8 10796.5 11786.3 12849.2 13881.6 14874.5 15751.6
16628.7 17441.9 18178.9 18973.8 19808.3 20703.6 21742.2 22917.8 24203 25567.4
27056.7 29194.6 30921.5 31975.2 33175.2 34043.1 34155.8 32989.4 29956 25046.6
18248.9 11777.1 6002.8 2448.6 874.1 170.6 0
6922.5 7461.6 8113.3 8868.6 9697 10574.1 11466.5 12349.7 13223.8 14122.2
15063.3 15934.3 16881.5 17871.3 18900.7 19933.1 21078.2 22363.5 23785.7 25396.8
27279 30132.7 32965 34905 37381.1 40295.7 43414.3 45494.4 45049.8 40862.1
32240.2 20901.6 8865.6 2707.5 852.8 176.6 0
6922.5 7400.7 8049.4 8743.8 9526.5 10354.9 11201.5 12045.1 12879.6 13726.3
14560.8 15425.7 16339.4 17329.2 18352.5 19415.4 20597 21903.6 23365.5 25031.4
26910.5 29931.7 32785.3 34886.8 37533.3 40709.9 44114.8 46283.2 45872.1 41419.5
32048.3 19598.1 7510.3 2074 670 152.3 0
6922.5 7169.2 7504.2 7955 8500.1 9094 9694 10324.4 10976.2 11634
12297.9 12983.2 13674.5 14405.4 15191.2 16022.6 16936.3 17971.8 19220.5 20645.8
22381.7 25141 27233.3 29298.2 31816.9 34847.2 37691.7 38925.2 37636.9 32724.4
24157.3 13446.1 3877 813.2 271.1 60.9 0
6922.5 6998.7 7187.5 7458.5 7833.2 8238.2 8679.8 9133.6 9593.5 10083.8
10562 11021.8 11496.9 11969 12468.5 12995.4 13549.6 14222.7 15002.4 16013.5
17475.4 19290.5 20527 21909.7 23563.4 25366.4 26596.8 26167.4 24017.2 19984.9
14432.9 7385.5 2409 718.7 246.7 57.9 0
6922.5 6846.4 6873.8 6998.7 7202.7 7412.9 7690 7964.1 8235.2 8518.4
8765.1 8987.4 9173.2 9343.7 9462.5 9538.7 9614.8 9666.6 9751.8 9949.8
10424.9 10705.1 10756.9 10860.4 11021.8 11168 10769.1 9505.2 7702.2 5707.4
3880 2198.9 1102.5 466 225.4 79.2 0
6922.5 6526.6 6292.1 6170.3 6158.1 6206.8 6289.1 6380.4 6444.4 6484
6480.9 6404.8 6286 6118.5 5896.2 5625.1 5299.3 4961.2 4650.6 4361.2
4062.8 3797.8 3575.5 3392.7 3234.4 3073 2872 2600.9 2226.3 1723.8
1254.8 922.8 639.6 411.1 234.5 67 0
6922.5 6231.2 5801.8 5612.9 5567.3 5606.9 5692.1 5783.5 5829.2 5817
5753 5640.4 5475.9 5271.8 5034.3 4790.6 4537.9 4285.1 4035.4 3761.3
3484.1 3234.4 3051.6 2942 2899.4 2905.5 2899.4 2814.1 2603.9 2253.7
1714.6 1181.7 828.4 545.2 271.1 60.9 0
6922.5 5999.7 5482 5277.9 5287.1 5402.8 5530.7 5612.9 5619 5564.2
5457.6 5305.3 5125.7 4918.6 4699.3 4483 4254.6 4014 3767.3 3538.9
3365.3 3216.1 3115.6 3051.6 2996.8 2932.9 2832.4 2728.8 2600.9 2396.8
2086.2 1638.5 1075.1 593.9 283.2 60.9 0
6922.5 5777.4 5244.4 5107.4 5192.7 5351 5475.9 5536.8 5512.4 5418
5271.8 5098.2 4897.2 4699.3 4489.1 4285.1 4145 3977.5 3767.3 3599.8
3487.2 3337.9 3103.4 2917.6 2795.8 2677 2555.2 2433.4 2323.8 2223.3
2104.5 1912.6 1565.4 1199.9 703.5 170.6 0
6922.5 5652.5 5119.6 5043.4 5189.6 5341.9 5466.8 5503.3 5445.4 5296.2
5116.5 4912.5 4693.2 4498.3 4330.8 4236.4 4123.7 4007.9 3895.3 3645.5
3423.2 3246.6 3069.9 2905.5 2734.9 2585.7 2439.5 2305.5 2165.4 2004
1845.6 1702.5 1492.3 1288.3 901.5 350.2 0
6922.5 5545.9 5040.4 5031.2 5192.7 5338.8 5448.5 5460.7 5372.3 5210.9
5006.9 4781.5 4580.5 4394.7 4269.9 4163.3 4026.2 3840.4 3676 3478
3325.7 3155.2 2987.7 2835.4 2707.5 2576.5 2436.4 2293.3 2125.8 1940
1736 1556.3 1324.8 1002 663.9 277.1 0
6922.5 5485 5000.8 5028.2 5204.8 5348 5445.4 5427.2 5314.5 5122.6
4885.1 4662.7 4473.9 4330.8 4263.8 4102.4 3852.6 3563.3 3447.6 3350.1
3176.5 3042.5 2926.8 2756.2 2628.3 2527.8 2396.8 2241.5 2055.7 1851.7
1629.4 1531.9 1318.7 861.9 627.4 383.7 0
6922.5 5472.9 4976.4 5031.2 5207.9 5354.1 5442.4 5418 5281 5064.7
4824.1 4604.9 4419.1 4330.8 4227.2 4023.2 3657.7 3417.1 3356.2 3237.4
3085.1 2920.7 2765.4 2646.6 2573.5 2509.5 2390.8 2244.6 2067.9 1863.9
1647.6 1702.5 1358.3 907.6 691.3 255.8 0
6922.5 5472.9 4973.4 5040.4 5210.9 5357.1 5439.4 5427.2 5293.2 5067.8
4824.1 4601.8 4416 4333.8 4218.1 4011 3630.3 3420.2 3371.4 3234.4
3076 2896.3 2768.4 2610 2588.7 2509.5 2387.7 2244.6 2080.1 1860.8
1653.7 1678.1 1166.4 938 682.2 246.7 0
